IESNA:LM-63-2002
[TEST]P1559228
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-14)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-20-B2750-W2D-3500K
[LUMINAIRE]1X4 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3500K CCT WITH FROSTED SMOOTH LENS
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2138
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 19.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
727.4 727.4 725.3 721.3 715.3 708.2 700.1 690 677.9 665.8
651.7 635.6 619.4 600.3 580.1 559.9 538.7 515.5 492.3 467.1
442.9 416.6 389.4 362.2 334.9 306.7 276.4 246.2 217.9 187.6
158.4 129.1 101.9 72.6 45.4 21.2 0
727.4 726.4 724.3 721.3 715.3 709.2 700.1 691 678.9 665.8
651.7 635.6 618.4 600.3 581.1 560.9 539.7 516.5 493.3 469.1
443.9 417.7 390.4 364.2 333.9 305.7 276.4 246.2 216.9 187.6
158.4 129.1 99.9 71.6 44.4 20.2 0
727.4 725.3 723.3 719.3 714.2 707.2 699.1 689 677.9 664.8
650.7 635.6 617.4 599.2 579.1 558.9 537.7 514.5 491.3 467.1
442.9 414.6 388.4 360.2 331.9 302.6 273.4 243.1 213.9 184.6
155.4 125.1 96.8 69.6 43.4 19.2 0
727.4 727.4 725.3 722.3 717.3 710.2 702.1 692.1 679.9 666.8
652.7 636.6 618.4 600.3 580.1 559.9 536.7 514.5 489.3 464.1
439.8 412.6 385.4 357.1 328.9 298.6 269.4 240.1 209.8 181.6
151.3 123.1 94.8 67.6 42.4 18.2 0
727.4 728.4 726.4 723.3 717.3 711.2 703.2 692.1 679.9 666.8
652.7 636.6 617.4 599.2 579.1 557.9 537.7 512.5 488.3 463.1
438.8 410.6 383.4 356.1 326.9 297.6 268.3 239.1 208.8 179.6
150.3 121.1 93.8 68.6 41.4 17.2 0
